Select Your Country

Go to global website

ML29-2P/25/103/143 Thru-Beam Sensor

Single-beam miniature sensor, ideal for installing in frames or door profiles

Key Benefits at a Glance

  • Single-beam monitoring with extremely narrow sensor
  • Integrated circuit
  • Test
  • Simple installation - Plug & Play
  • Ideal for installation in door profiles or frames
  • Dual-beam version master/slave for dual-beam protection of closing edges

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • ZH

Technical data of ML29-2P/25/103/143

Effective detection range0 ... 5 m
Threshold detection range7 m
Light sourceIRED
Light typemodulated infrared light
Opening angle+/- 8 °
Optical facelateral
Ambient light limit40000 Lux
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red in receiver : lights up when receiving the light beam
Operating voltageUB11 ... 30 V DC
No-load supply currentI0≤ 35 mA per device
Test inputTest: emitter deactivation at 0 V
Switching typelight-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 0.1 A
Switching frequencyf50 Hz
Response time10 ms
Product standardEN 60947-5-2
Standard conformity
StandardsEN 61000-6-2, EN 61000-6-3
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Relative humidity90 % , non-condensing
Degree of protectionIP65
Connection4-pin plastic connector, 6.5 mm diameter
Material
HousingTransmitter: PMMA black / Receiver: red PMMA
Optical facePlastic pane
Mass555 g
Dimensions
Height85.2 mm
Width11.6 mm
Depth9.2 mm