Select Your Country

Go to global website

NBB15-30GKK-WO Inductive Sensor

Key Benefits at a Glance

  • 15 mm flush
Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB15-30GKK-WO

Switching functionNormally closed (NC)
Output typeTwo-wire
Rated operating distancesn15 mm
Installationflush
Output polarityAC
Assured operating distancesa0 ... 12.15 mm
Reduction factor rAl 0.33
Reduction factor rCu 0.28
Reduction factor r304 0.82
Output type2-wire
Operating voltageUB20 ... 250 V
Switching frequencyf0 ... 20 Hz
HysteresisHtyp. 5 %
Short-circuit protectionno
Voltage dropUd≤ 8 V
Momentary current
(20 ms, 0.1 Hz)
0 ... 1600 mA
Operating currentIL1.5 ... 200 mA
No-load supply currentI0≤ 1.7 mA
Time delay before availabilitytv≤ 20 ms
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Enclosure Type Rating: Type 1
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeterminal compartment
Core cross sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Dimensions
Length115 mm
Diameter30 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 0.3 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.