Select Your Country

Go to global website

NBB0,8-4M25-E0 Inductive Sensor

Key Benefits at a Glance

  • Basic series
  • 0.8 mm flush
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB0,8-4M25-E0

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn0.8 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 0.648 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.85
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 3000 Hz
HysteresisH5 ... 20 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.1 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 12 mA
Switching state indicatorLED, yellow
MTTFd2140 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter3 mm - 0.2 mm
Bending radius> 12 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.14 mm2
LengthL2 m
Dimensions
Length25 mm
Diameter4 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.