Select Your Country

Go to global website

WCS-MB2 WCS Code Rail Bracket

Mounting bracket for C profile, straight section

Key Benefits at a Glance

  • Mounting bracket for code rail, straight
  • Installation in C profile rail 30 mm x 32 mm
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS-MB2

Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Material thickness2 mm
MaterialMetal sheet (steel), zinc-plated
Mass125 g (without fastening screws)