Select Your Country

Go to global website

NBN8-18GM40-Z0-V1 Inductive Sensor

Key Benefits at a Glance

  • 8 mm non-flush
  • 2-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBN8-18GM40-Z0-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn8 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 6.5 mm
Actual operating distancesr7.2 ... 8.8 mm typ. 8 mm
Reduction factor rAl 0.43
Reduction factor rCu 0.42
Reduction factor r304 0.73
Output type2-wire
Operating voltageUB5 ... 60 V
Switching frequencyf0 ... 450 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 5 V
Operating currentIL2 ... 100 mA
Lowest operating currentIm2 mA
Off-state currentIr0 ... 0.5 mA
Switching state indicatorMultihole-LED, yellow
MTTFd1694 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 100 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Mass60 g
Dimensions
Length40 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.