Select Your Country

Go to global website

NCB8-18GM50-Z4 Inductive Sensor

Key Benefits at a Glance

  • 8 mm flush
  • 2-wire DC
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB8-18GM50-Z4

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn8 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.4
Reduction factor r304 0.7
Reduction factor rBrass 0.5
Output type2-wire
Operating voltageUB3.5 ... 30 V
Switching frequencyf0 ... 1000 Hz
HysteresisHtyp. 5%
Reverse polarity protectionreverse polarity-conductive
Short-circuit protectionpulsing
Voltage dropUd≤ 3.5 V
Temperature drift± 15%
Operating currentIL2 ... 100 mA
Off-state currentIrtyp. 0.8 mA
Switching state indicatorLED, yellow
Stability alarm indicatorLED, red
Stability control-switch point0,8 sr ... 0,9 sr
MTTFd1370 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Connection typecable
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores2
Core cross section0.34 mm2
LengthL2 m
Dimensions
Length48 mm
Diameter18 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.