Select Your Country

Go to global website

RT3 X 100 Optical Reflective Film

Reflective tape

Key Benefits at a Glance

  • Reflective tape, pre-cut, corner-cube
  • 150' rolls available
  • Can be cut
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RT3 X 100

Construction typerectangular
Ambient temperature-20 ... 82.22 °C (-4 ... 180 °F)
Dimensions3.0 x 100.0 inch (76.2 mm x 2540 mm)
Mountingself-adhesive
StorageStore cool and dry