Select Your Country

Go to global website

UB2000-F54-I-V15 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Analog output 4 mA ... 20 mA
  • Measuring window adjustable
  • Program input
  • Synchronization options
  • Deactivation option
  • Temperature compensation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of UB2000-F54-I-V15

Sensing range80 ... 2000 mm
Adjustment range100 ... 2000 mm
Dead band0 ... 80 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 175 kHz
Response delay≤ 150 ms
LED greensolid green: monitoring system
green flashing: program function
LED yellowsolid yellow: object in the evaluation range
yellow, flashing: program function, object detected
LED redflashing:
normal mode: error
Program function: no object detected
permanently:
Program mode, object uncertain
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 55 mA
Synchronization1 synchronous input
0-level: -UB...+1 V
1-level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: 0,1 ... 28 ms
Synchronization frequency
Common mode operationmax. 33 Hz
Multiplex operation≤ 33 / n Hz, n = number of sensors
Input type1 program input
lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB
input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s
Output type1 analog output 4 ... 20 mA
Default settingevaluation limit A1: 100 mm evaluation limit A2: 2000 mm
Resolution0.5 mm
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.1 % of full-scale value
Load impedance0 ... 300 Ohm
Temperature influence± 1.5 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
HousingABS
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass100 g
Dimensions
Height31 mm
Width105 mm
Length25 mm