Select Your Country

Go to global website

LB8108* Com Unit

Com unit for PROFIBUS DP/DP-V3

Key Benefits at a Glance

  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 80 analog or 184 digital channels
  • Communication via PROFIBUS DP
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • HART communication via PROFIBUS DP V1 or service bus
  • Configuration via FDT 1.2 DTM
  • Time stamp using module LB1007
  • Non-volatile memory for configuration and parameter settings
  • Self configuration in redundant systems
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures
  • Module can be exchanged under voltage

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB8108*

Connectionbackplane bus
Rated voltageUr5 V DC , only in connection with the power supplies LB9***
Power consumption2 W
Fieldbus typePROFIBUS DP/DP-V1
PROFIBUS DP
Connection9-pin Sub-D socket via backplane
Baud rateup to 1.5 MBit/s
ProtocolPROFIBUS DP/DP V1 read/write services
Number of stations per bus linemax. 125 (PROFIBUS), max. 119 (service bus)
Cyclic process data240 bytes in total, either input or output data
Number of stations per bus segmentmax. 31 (RS-485 standard)
Number of repeaters between Master and Slavemax. 3
Supported I/O modulesall LB remote I/O modules
Bus lengthmax. 1000 m (FOL, 1.5 MBaud),
max. 1000 m (copper cable, 187.5 kBd),
max. 200 m (copper cable, 1.5 MBd)
Addressingvia configuration software
PROFIBUS address0 ... 126
(factory standard setting: 126)
GSE fileCGV61712.gsd/gse
HART communicationvia PROFIBUS or service bus
Time stamping (10 ms)1000 events via LB1007
Connectionbackplane bus
Redundancyvia backplane
LED indicationLED 1 (power supply): On = operating, fast flash = cold start, slow flash = HCIR loading active
LED 2 (collective alarm): On = internal fault, flashing = no PROFIBUS connection
LED 3 (status process bus): flashing = PROFIBUS receive channel active
LED 4 (status service bus): flashing = service bus receive channel active
LED 5 (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation
LED 6 (status process bus): flashing = PROFIBUS response channel active
LED 7 (status servicebus): flashing = service bus response channel active
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-56
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , mounted on backplane
Connectionvia backplane
Massapprox. 120 g
Dimensions
Height100 mm
Width32.5 mm
Depth102 mm
CertificatePF 08 CERT 1234 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-11:2007
EN 60079-15:2010
ATEX approvalPF 08 CERT 1234 X
UL approvalE106378
Control drawing116-0321
Approved forcUL (Canada): CL I Zn. 2 IIC; IS circuits for CL I Zn. 0 IIC
ULus (USA): CL I Div. 2 Grp. A, B, C, D; IS circuits for CL I, II, III Div. 1 Grp. A, B, C, D, E, F, G
IECEx approvalBVS 09.0037X
Approved forEx nA IIC T4 Gc
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.