Select Your Country

Go to global website

VAA-2E2A-G12-SAJ/EA2L ASi Safety Module

G12 safety module, 2 safety inputs and 2 standard electronic outputs

Key Benefits at a Glance

  • Switchable internal logic operation of the inputs and outputs via parameter bit
  • One-piece housing with stainless steel base
  • Installation without tools
  • Metal threaded inserts with SPEEDCON technology
  • Flat cable connection with cable piercing technique, variable flat cable guide
  • Red LED per channel, lights up in the event of output overload
  • Communication monitoring, configurable
  • 2 safe inputs for mechanical contacts such as EMERGENCY-STOP switch
  • DIN rail mounting
  • AS-Interface certificate
  • Applications up to Cat. 4, PL e/SIL 3

Show more

Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 3
Functional Safety: Performance Level - PL e
Interface symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Technical data of VAA-2E2A-G12-SAJ/EA2L

Node typeSafety node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.B
IO code7
ID codeB
ID1 codeF
ID2 code0
UL File NumberE223772
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
MTTFdno significant contribution to MTTFd of the overall system
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: Output supply overload
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 2 LED yellow
LED OUTSwitching status (output); 2 yellow/red LEDs
Yellow: output active
Red: output overload
Auxiliary voltage (output)UAUX24 V DC ± 15 % PELV
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 50 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV) derived from mains up to 300 V AC line-to-neutral
Rated insulation voltage40 V
Pulse withstand voltage0.5 kV
Number/Type2 safety-related inputs for mechanical contacts, crossed-circuit monitored:
2 single-channel contacts: up to category 2/PL c to ISO 13849-1 or
1 2-channel contact: up to category 4/PL e to ISO 13849-1
Cable length must not exceed 300 m per input.
Supplyfrom AS-Interface
Voltage20 ... 30 V DC pulsed
Current loading capacityinput current limited ≤ 15 mA,
overload and short-circuit resistant
Number/Type2 conventional electronic outputs, PNP
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current1.5 A per output , short-circuit protected
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
IEC 60947-5-3:1999
Insulation coordinationEN 60947-1:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
Electrical safetyIEC 60947-1, NFPA 79, IEC 60204-1:2007
Emitted interferenceEN 61000-6-4:2007/A1:2011
AS-InterfaceEN 62026-2:2013+A1:2019
Noise immunityIEC 62026-2:2008
EN IEC 62061:2021
EN 61000-6-2:2005
Functional safetyEN ISO 13849-1:2023
EN IEC 61508:2010
EN IEC 62061:2021
StandardsNFPA 79:2007 ER 1
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree3
Degree of protectionIP67
ConnectionCable piercing method
flat cable yellow/flat cable black
inputs/outputs: M12 round connector
Material
HousingPBT
Mass200 g
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Width57.4 mm
Length118 mm
MountingMounting plate