Select Your Country

Go to global website

NBN2-F581-100S6-E10-V1 Inductive Sensor Kit

Inductive sensor kit for object detection and presence monitoring

Key Benefits at a Glance

  • Basic series
  • Extremely bright triple luminous band indication
  • M12 plug with safety screw assembly adjustable in 45° grid
  • For use in direct- and alternating-field welding systems
  • Completely halogen and silicon free

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN2-F581-100S6-E10-V1

Switching function2 x normally open (NO)
Output typeNPN
Rated operating distancesn2 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 1.62 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.3
Reduction factor r304 0.7
Output type4-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 25 Hz
HysteresisH3 ... 20 % typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionpulsing
Voltage dropUd
≤ 3 V DC
Operating currentIL0 ... 100 mA
Off-state currentIr
≤ 10 µA
No-load supply currentI0≤ 35 mA
Constant magnetic fieldB100 mT
Alternating magnetic fieldB100 mT
Operating voltage indicatorLED green
Switching state indicatorswitching state "close" = LED red (S2)
switching state "open" = LED yellow (S1)
MTTFd1445 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Flexible lead, housing-sensor(100 ± 5) mm, PUR (halogen-free)
Housing materialamplifier; PBT, PA6 + GD-ZN AL4
oscillators; PBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height18 mm
Width18 mm
Length47 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.