Select Your Country

Go to global website

RL29-8-H-1200-RT/115/136 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Highly visible LED
  • Good alignability due to red transmission LED
  • Minimal black-white difference
  • Powerful push-pull output
  • Optimal price/power ratio
  • Protection class II

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of RL29-8-H-1200-RT/115/136

Detection range30 ... 1200 mm , adjustable
Detection range min.20 ... 200 mm
Detection range max.30 ... 1200 mm
Background suppressionmax. + 10 % of the upper limit of the detection range
Light sourceLED 660 nm
Light typemodulated visible red light
Black-white difference (6 %/90 %)< 35 % at 1200 mm sensor range
Diameter of the light spotapprox. 25 mm at a distance of 1200 mm
Opening angleEmitter: 1.2 ° , Receiver: 2 °
Ambient light limit50000 Lux
MTTFd720 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED yellow: switching state
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC , class 2
Ripple10 %
No-load supply currentI0≤ 40 mA
Switching typelight-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequencyf125 Hz
Response time4 ms
Product standardEN 60947-5-2
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP65
Connection2500 mm fixed cable
Material
HousingPlastic ABS
Optical faceplastic
Mass180 g
Dimensions
Height88 mm
Width25.8 mm
Depth54.3 mm