Select Your Country

Go to global website

LSE 18-1,1-3,0-K9 Glass Fiber Optic

Glass fiber optic - thru-beam with silicon covering

Key Benefits at a Glance

  • Chemical-resistant
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LSE 18-1,1-3,0-K9

Fiber optic lengthl3000 mm
Fiber optic diameterd5.3 mm
Adapter form18
End pieceThread / cylindrical right angle
Bending radiusmin. 20 mm
Fiber bundle diameter1.1 mm
ApprovalsCE
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP65
Material
Optical faceglass
Sheathingsilicone
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force70 N
Device seriesVL18LL
VariKont M