Select Your Country

Go to global website

VAZ-MH 100-70MM Signal Tower Accessory

Mounting aid element for signal tower, straight

Key Benefits at a Glance

  • Modular design
  • 70-mm-series
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-MH 100-70MM

UL File NumberE223176
Colorblack
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mass63 g
Dimensions
Height110 mm
Diameter70 mm