Select Your Country

Go to global website

LMR 18-3,2-3,0-K4 Glass fiber optic

Key Benefits at a Glance

  • Sturdy metallic version
  • Chemical-resistant
  • M10 x 1 thread
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of LMR 18-3,2-3,0-K4

Glass fiber optic - diffuse with metal covering
Fiber optic lengthl3000 mm
Fiber optic diameterd5.3 mm
Adapter form18
End piecethread
Bending radiusmin. 20 mm
Fiber bundle diameter3.2 mm
Fiber configurationFvoptical seperated
Opening angle68 °
ApprovalsCE
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-50 ... 200 °C (-58 ... 392 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP40
Material
Optical faceglass
Sheathingmetal
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force120 N
Device seriesVL18LL
VariKont M