Select Your Country

Go to global website

LMR 18-2,7-2,0-K9 Glass Fiber Optic

Glass fiber optic - diffuse with metal covering

Key Benefits at a Glance

  • Sturdy metallic version
  • Chemical-resistant
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LMR 18-2,7-2,0-K9

Fiber optic lengthl2000 mm
Fiber optic diameterd6.8 mm
Adapter form18
End pieceCylindrical right angle
Bending radiusmin. 20 mm
Fiber bundle diameter1.9 mm
Opening angle68 °
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-50 ... 200 °C (-58 ... 392 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP40
Material
Optical faceglass
Sheathingmetal
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPBT
Extraction force120 N
Device seriesVL18LL
VariKont M