Select Your Country

Go to global website

LLE 18/30-2,3-3,0-Z1 M.BÜND.O. Glass Fiber Optic

Glass fiber optic - thru-beam with metal/silicon covering and bundled lens

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LLE 18/30-2,3-3,0-Z1 M.BÜND.O.

Detection range200 mm
Fiber optic lengthl3000 mm
Fiber optic diameterd5.9 mm
Adapter form18/30
End pieceCylindrical and bundled lens
Bending radiusmin. 22 mm
Fiber bundle diameter2.3 mm
optical face: 4.2 mm2
Opening angleapprox. 68 °
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP65
Material
Optical faceglass
SheathingMetal-silicon
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPolyamide PA 6.6
Extraction forceat probe at 20°C: 120 N
Device seriesGLV30