Select Your Country

Go to global website

NO LONGER FOR SALE

LHR 00-1,1-1,0-G Glass fiber optic

Glass fiber optic - diffuse with silicon covering

Key Benefits at a Glance

  • Chemical-resistant
  • Thread M6
  • High temperature rated to 180 °C
  • High flexible
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LHR 00-1,1-1,0-G

Sensor rangeSU18: 70 mm
SU18/35: 230 mm
SU19: 70 mm
Fiber optic lengthl1000 mm
Fiber optic diameterd3 mm
Adapter form00
End piecethread
Bending radius5 mm static
Fiber bundle diameter1.1 mm
Fiber configurationFvoptical seperated
Opening angle68 °
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Material
Optical faceglass
Sheathingsilicone
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterStainless steel
Extraction force50 N
Device seriesSU18 ; SU18/35 ; SU19