Select Your Country

Go to global website

IPC02-20P RFID Tag

Code carrier

Key Benefits at a Glance

  • Battery-free code carrier
  • 40 bit fix code
  • Readable from both sides
  • Potted housing
  • Degree of protection IP67 / IP68 / IP69K

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ZH

Technical data of IPC02-20P

Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeEM4200 Unique (EM Microelectronic)
Read cyclesunlimited
Data retention period> 10 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Degree of protectionIP67 / IP68 / IP69k
Material
HousingPC (Polycarbonate)
Encapsulation compoundEpoxy
Installation
In airyes
Dimensions
Height2.8 mm
Height tolerance± 0.2 mm
Diameter19.8 mm
Diameter tolerance± 0.2 mm
Construction typeCylindrical