Select Your Country

Go to global website

NBN3-F31-U8-V18 Inductive Sensor

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • Compact and stable housing
  • Fixed setting
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBN3-F31-U8-V18

Switching function2 x normally open (NO)
Rated operating distancesn3 mm
Installationflush mountable
Output polarityAC/DC
Assured operating distancesa0 ... 2.43 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.38
Reduction factor r304 1
Reduction factor rSt37 1.04
Output type4-wire
Operating voltageUB20 ... 253 V AC/DC
Switching frequencyf25 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd≤ 8 V
Operating currentIL4 ... 400 mA
Off-state currentIr≤ 1.7 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd529 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi253 V
Rated impulse withstand voltageUimp4 kV
UL approvalcULus Listed
Load Type: Resistive
Enclosure Type Rating: Type 1
CSA approvalcCSAus Listed, General Purpose
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Connector
ThreadingM18 x 1
Number of pins4
Tightening torque, fastening screws≤ 5 Nm
Dimensions
Height33.5 mm
Width65 mm
Length36 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.