Select Your Country

Go to global website

NO LONGER FOR SALE

SJ30-A Inductive slot sensor

Key Benefits at a Glance

  • 30 mm slot width
  • 4-wire DC
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of SJ30-A

Switching functioncomplementary
Output typeNPN
Slot width30 mm
Depth of immersion (lateral)27 ... 31 mm
Output polarityDC
Output type4-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 150 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
MTTFd1121 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 200 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialABS
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter6.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores4
Core cross section0.75 mm2
LengthL2 m
Dimensions
Height110 mm
Width51 mm
Length84 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.