Select Your Country

Go to global website

CCN15-30GS60-A0 Capacitive Sensor

Key Benefits at a Glance

  • 15 mm non-flush
  • Operating distance adjustable via potentiometer
  • High EMC resistance
  • Stainless steel version
  • Complementary outputs
  • Operating voltage range 10 V ... 60 V DC

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CCN15-30GS60-A0

Switching functioncomplementary
Output typeNPN
Rated operating distancesn15 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 12.1 mm
Output type4-wire
Installation conditions
A18 mm
B10 mm
C30 mm
F60 mm
Operating voltageUB10 ... 60 V DC
Switching frequencyf0 ... 10 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.8 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
Off-state current TU =40 °C, switching element off≤ 100 µA
No-load supply currentI0≤ 20 mA
Time delay before availabilitytv≤ 50 ms
Switching state indicatorLED, yellow
Potentiometersensitivity adjustment
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Enclosure Type Rating: Type 1
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter6.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores4
Core cross section0.75 mm2
LengthL2 m
Dimensions
Length60 mm
Diameter30 mm