Select Your Country

Go to global website

NO LONGER FOR SALE

NVFRH-125E Level sensor

Key Benefits at a Glance

  • 24 V DC supply voltage
  • Monitoring of overflow of inflammable liquids
  • Capable of distinguishing between air and liquid
  • Sensor with connection head
  • Delivery in single components

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of NVFRH-125E

Rated voltageUr24 V DC
Electromagnetic compatibility
Directive 89/336/EECEN 61000-6-2 , EN 61000-6-3
Galvanic isolationEN 50178
Degree of protectionIEC 60529
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Degree of protectionIP54 connection side
IP68 container or tank side
Connectionterminals in the connection head
Materialconnection head: aluminum
extension tube: steel, provided by customer
sensor protection tube: plastic
Massapprox. 500 g
Dimensionssee dimensions
EC-Type Examination CertificateDEMKO 07 ATEX 142588
Group, category, type of protection, temperature classEx-Hexagon II 1G Ex ia IIB T3
Directive conformity
Directive 94/9/ECEN 50014, EN 50020, EN 60079-14
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.