Select Your Country

Go to global website

VAZ-FLASH-70MM-RD Stack Light Element

Stack light element, LED flashlight, 70 mm, red

Key Benefits at a Glance

  • Modular design
  • Flexible combination of signal elements
  • Bayonet system for simple mounting and dismounting
  • Long lifetime
  • 70-mm-series

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-FLASH-70MM-RD

UL File NumberE223176
Colorred
Frequencyapprox. 1 Hz
MTTFd700 a
Rated operating voltageUe24 V DC
Rated operating currentIe35 mA
Protection classIII
Electromagnetic compatibility
Directive 2014/30/EUEN 60947-5-1
EN 60947-1
Degree of protectionEN 60529
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP65
ConnectionBayonet system
Dimensions
Height65 mm
Diameter70 mm
Life spanMax. 50000 hours = 5.7 years (continuous operation)