Select Your Country

Go to global website

KLE-A16-2,2-2,0-K110 Plastic Fiber Optic

Plastic fiber optic - thru-beam

Key Benefits at a Glance

  • Wide sensing range
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KLE-A16-2,2-2,0-K110

Detection rangeSU18: 100 mm
SU18/35: 420 mm
SU19: 100 mm
Fiber optic lengthl2000 mm , adjustable
Fiber optic diameterd2.2 mm
Adapter form00
End pieceArray
Bending radiusmin. 25 mm
Fiber configurationFvsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Material
Optical faceplastic
SheathingPVC
Coreplastic
End piecebrass, nickel-plated
Scope of deliveryFiber optic cables packaged in pairs
Device seriesSU18 ; SU18/35 ; SU19 ; ML17-LL