Select Your Country

Go to global website

V35-G Cable Socket

Cable socket, field-attachable, M9, 5-pin

Key Benefits at a Glance

  • Screw lock
  • Degree of protection IP67
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V35-G

Number of pins5
Connection 1socket
Construction type 1straight
Threading 1M9
Operating voltageUBmax. 125 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 3 A
Volume resistance< 3 mΩ
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree1
Contact elementsspring-loaded contact socket
Degree of protectionIP67
ConnectionCable cross-section: 0.25 mm2
soldering pins
Material
ContactsCuSn
Contact surfaceAu
BodyPA 66 , black
Slotted nutCuZn, nickel-plated
Cable
Sheath diameter3.5 ... 5 mm
Massapprox. 18 g