Select Your Country

Go to global website

VBA-4E4E-G12-ZAJ ASi Input Module

G12 flat module, 2 x 4 inputs (PNP)

Key Benefits at a Glance

  • A/B node with extended addressing possibility for up to 62 nodes
  • One-piece housing with stainless steel base
  • Installation without tools
  • Metal threaded inserts with SPEEDCON technology
  • Flat cable connection with cable piercing technique, variable flat cable guide
  • Communication monitoring, configurable
  • Inputs for 2-, 3-, and 4-wire sensors
  • DIN rail mounting
  • AS-Interface certificate
  • Automatic addressing with latest masters in the event of replacement

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E4E-G12-ZAJ

Node typeDouble A/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-0.A.2
IO code0
ID codeA
ID1 codeNode 1: 1
Node 2: 2
ID2 code2
UL File NumberE223772
LED PWR/FAULT2 Dual LEDs green/red
green: AS-Interface voltage
red: Communication error
yellow/red flashing: Address 0
green/red flashing: Sensor supply overload
LED INswitching state (input); 8 LED yellow
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 80 mA (without sensors) / max. 280 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV) derived from mains up to 300 V AC line-to-neutral
Number/Type2x 4 inputs for 2- or 3-wire sensors (PNP), DC
alternative 2x 2 inputs for 4-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 200 mA, overload and short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 6 mA
Signal delay< 1 ms (input/AS-Interface)
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005 EN 62026-2:2013
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree3
Degree of protectionIP67
Connectioncable piercing method
flat cable yellow
inputs: M12 round connector
Material
HousingPBT
Mass230 g
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Width57.4 mm
Length151.6 mm
MountingMounting plate