Select Your Country
UB4000-30GM-H3-4DT04 Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- Separate evaluation
- Direct detection mode









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UB4000-30GM-H3-4DT04
| Sensing range | 200 ... 4000 mm | |
| Adjustment range | 240 ... 4000 mm | |
| Dead band | 0 ... 200 mm 1) | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 85 kHz |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 30 mA |
| Input type | 1 pulse input for transmitter pulse (clock) 0-level (active): < 5 V (UB > 15 V) 1-level (inactive): > 10 V ... +UB (UB > 15 V) 0-level (active): < 1/3 UB (10 V < UB < 15 V) 1-level (inactive): > 2/3 UB ... +UB (10 V < UB < 15 V) | |
| Pulse length | 40 ... 600 µs (typ. 500 µs) 2) | |
| Pause length | ≥ 50 x pulse length | |
| Impedance | 10 kOhm internal connected to +UB |
| Output type | 1 pulse output for echo run time, short-circuit proof open collector PNP with pulldown resistor = 22 kOhm level 0 (no echo): -UB level 1 (echo detected): ≥ (+UB-2 V) | |
| Rated operating current | Ie | 15 mA , short-circuit/overload protected |
| Temperature influence | the echo propagation time: 0.17 % / K |
| Standard conformity | |||||
| |||||
| UL approval | UL Recognized , General purpose , Class 2 power source |
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Degree of protection | IP67 | |||||||
| Connection | Deutsch connector, 4-pin DT-04-4P with 300 mm (1 ft) cable | |||||||
| Material | ||||||||
| ||||||||
| Connector | ||||||||
| ||||||||
| Cable | ||||||||
| ||||||||
| Mass | 210 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


