Select Your Country

Go to global website

ML17-8-H-100-RT/136/143 Diffuse Mode Sensor (BGS)

Diffuse mode sensor with background suppression (BGS)

Key Benefits at a Glance

  • Compact, versatile housing
  • 360° high visibility LEDs
  • Very low color sensitivity
  • Front mounting with M18-threads or side mounting holes
  • Sturdy, waterproof plastic housing
  • Tamper-proof version with no adjustments

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ML17-8-H-100-RT/136/143

Detection range10 ... 100 mm
Background suppressionstarts from 125 mm
Reference targetstandard black, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light , 640 nm
Black-white difference (6 %/90 %)≤ 15 %
Diameter of the light spot≤ 6 mm at 100 mm
Opening angle≤ 4 °
Ambient light limit≤ 40000 Lux
Operation indicatorgreen LED , solid : Power on
green LED , flashing: Short circuit/overload indication
Function indicatorLED yellow, lights up with receiver lit
Operating voltageUB10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentI0< 30 mA
Time delay before availabilitytv≤ 100 ms
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection4-pin , M8 x 1 connector
Material
HousingABS
Optical faceAcrylic
Massapprox. 9 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm