Select Your Country

Go to global website

IQC24-27-T12 RFID Tag

Data carrier

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • 992 bytes memory freely available
  • Readable and writable from both sides
  • Degree of protection IP67
  • High temperature rated to 140 °C

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC24-27-T12

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip Typemy-d SRF 55V10P (Infineon)
EEPROM992 Byte
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles10000 @ 70 °C, 1000000 @ <40 °C
Data retention period10 years @ 40 °C (104 °F)
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 125 °C (-13 ... 257 °F)
Storage temperature-40 ... 140 °C (-40 ... 284 °F)
Degree of protectionIP67
Material
HousingEpoxy resin
Installation
In airyes
Mass5 g
Dimensions
Height4 mm
Diameter27 mm
Construction typeCylindrical