Select Your Country

Go to global website

NEB8-12GM50-E2-V1 Inductive Sensor

Key Benefits at a Glance

  • Increased operating distance
  • 8 mm quasi flush
Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NEB8-12GM50-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn8 mm
Installationquasi flush
Output polarityDC
Assured operating distancesa0 ... 6.48 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.25
Reduction factor r304 0.7
Reduction factor rSt37 1
Output type3-wire
Installation conditions
A2 mm
B14 mm
C24 mm
F46 mm
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 400 Hz
HysteresisH≤ 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.1 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, yellow
MTTFd602 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialchromium plated brass
Sensing facePBT
Degree of protectionIP67
Protection classII
Connector
ThreadingM12 x 1
Number of pins4
Mass34 g
Dimensions
Length60 mm
Diameter12 mm
Tightening torque≤ 10 Nm (6 Nm for the first 10 mm thread length)

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.