Select Your Country

Go to global website

VBA-4E3A-G2-ZA/EA2 ASi Input/Output Module

G2 flat module, 4 inputs (PNP) and 3 electronic outputs

Key Benefits at a Glance

  • AS-Interface certificate
  • Degree of protection IP67
  • A/B node with extended addressing possibility for up to 62 nodes
  • Addressing jack
  • Flat cable connection with cable piercing technique, variable flat cable guide
  • Communication monitoring
  • Inputs for 2-, 3-, and 4-wire sensors
  • Power supply of outputs from the external auxiliary voltage
  • Supply for inputs from AS-Interface
  • Ground connection (FE) possible
  • Function display for bus, ext. auxiliary voltage, inputs and outputs
  • Detection of overload on sensor supply
  • Detection of output overload

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-4E3A-G2-ZA/EA2

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.A.2
IO code7
ID codeA
ID1 code7
ID2 code2
UL File NumberE223772
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor power supply or outputs
LED PWRAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 3 LED yellow
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
(protection class 3 according to VDE 0106/IEC 364-4-41)
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA (without sensors) / max. 240 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
option 2 inputs for 4-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 200 mA (TB ≤ 40 °C),
≤ 150 mA (TB ≤ 60 °C), overload-proof and short-circuit protected
Input current≤ 9 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 3 mA
1 (attenuated)≥ 5 mA
Number/Type3 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current4 A total,
OUT 1, OUT 2: 2 A per output,
OUT 3: 1.5 A
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2001 EN 61000-6-4:2001
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2001
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2001
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Degree of protectionIP67
ConnectionCable piercing method
flat cable yellow/flat cable black
inputs/outputs: M12 round connector
Material
HousingPBT
Mass150 g
Tightening torque, cable gland0.4 Nm
MountingMounting plate