Select Your Country

Go to global website

IF-SB4-01 Safety Control Unit Module

Safety control unit module, interface for SafeBox SB4 modules 4CP and 4C

Product Compliance: Europe – CE
Product Compliance: International – TÜV SÜD
Product Compliance: USA – cTÜV SÜDus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of IF-SB4-01

Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
MTTFd100 a
Mission Time (TM)20 a
PFHd0.62 E-9
Type4
Input typePNP OSSD signals from photoelectric safety sensors
Actuating voltageON: 24 V DC + 20 %/- 30 %; OFF: < 1 V
Activation currentmax. 15 mA
Signal outputon SB4 modules 4CP or 4C
Switching currentmin. 7.5 mA
Response time3 ms
Functional safetyISO 13849-1
Product standardEN 61496-1
CE conformityCE
TÜV approvalTÜV SÜD
NRTL approvalcNRTLus
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP20
Connectionscrew terminals , Cable cross-section 0.2 ... 1.5 mm2
Material
HousingABS
Massapprox. 10 g
Dimensions
Height15.3 mm
Width20 mm
Depth29.2 mm
Order informationFor the connection are always two IF-SB4-01 is required