Select Your Country

Go to global website

KC-ST-5GN Terminal Block

Terminal block for KC modules, 2-pin screw terminal, green

Key Benefits at a Glance

  • 2-pin screw terminal
  • For KC modules of K-System
  • Packaging unit: 5 pieces green
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KC-ST-5GN

Number of pins2
Core cross sectionmax. 2.5 mm2
Material
Colorgreen
Massapprox. 4 g
Dimensions10.1 x 15.5 x 18.2 mm (0.4 x 0.6 x 0.7 inch)
Construction typescrew terminal , removable
Structuresingle-row
Packing unit5 item(s)