Select Your Country

Go to global website

KF-ST-5BU Terminal Block

Terminal block for KF modules, 3-pin screw terminal, blue

Key Benefits at a Glance

  • 3-pin screw terminal
  • For KF modules of K-System
  • Packaging unit: 5 pieces blue
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KF-ST-5BU

Number of pins3
Core cross sectionmax. 2.5 mm2
Material
Colorblue
Massapprox. 5 g
Dimensions15.1 x 15 x 18.2 mm (0.5 x 0.5 x 0.7 inch)
Construction typescrew terminal , removable
Structuresingle-row
Packing unit5 item(s)