Select Your Country

Go to global website

VAZ-LAMP-70MM-BU Stack Light Element

Stack light element, permanent light, 360 degree, blue

Key Benefits at a Glance

  • Modular design
  • Flexible combination of signal elements
  • Bayonet system for simple mounting and dismounting
  • 70-mm-series
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-LAMP-70MM-BU

UL File NumberE223176
Colorblue
Rated operating voltageUe24 V AC/DC
Rated operating currentIeilluminant dependend
Protection classIII
Bulb24 V / max. 7 W
holder BA15D
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-1
EN 60947-1
Standard conformity
Degree of protectionEN 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP65
ConnectionBayonet system
Dimensions
Height65 mm
Diameter70 mm
Life spanilluminant dependend