Select Your Country

Go to global website

UC2000-30GM-IUR2-V15 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Parameterization interface for the application-specific adjustment of the sensor setting via the service program ULTRA 3000
  • Analog current and voltage output
  • Synchronization options
  • Adjustable acoustic power and sensitivity
  • Temperature compensation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • JA
  • ZH

Technical data of UC2000-30GM-IUR2-V15

Sensing range80 ... 2000 mm
Adjustment range120 ... 2000 mm
Dead band0 ... 80 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 180 kHz
Response delay65 ms minimum
195 ms factory setting
LED greensolid: Power-on
flashing: Standby mode or program function object detected
LED yellow 1solid: object in evaluation range
flashing: program function
LED yellow 2solid: object in detection range
flashing: program function
LED redsolid: temperature/program plug not connected
flashing: fault or program function object not detected
Temperature/teach-in connectorTemperature compensation , Evaluation range programming , output function setting
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
Power consumptionP0≤ 900 mW
Time delay before availabilitytv≤ 500 ms
Interface typeRS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 30 Hz
Multiplex operation≤ 30 Hz / n , n = number of sensors , n ≤ 5
Output type1 current output 4 ... 20 mA
1 voltage output 0 ... 10 V
Resolutionevaluation range [mm]/4000, but ≥ 0.35 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Load impedancecurrent output: ≤ 500 Ohm
voltage output: ≥ 1000 Ohm
Temperature influence≤ 2 % from full-scale value (with temperature compensation)
≤ 0.2 %/K (without temperature compensation)
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
EN 60947-5-7:2003
IEC 60947-5-7:2003
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP65
Material
Housingstainless steel (1.4305 / AISI 303)
PBT plastic parts
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Mass170 g
Dimensions
Length114 mm
Diameter30 mm
Outputevaluation limit A1: 200 mm
evaluation limit A2: 2000 mm
rising ramp