Select Your Country

Go to global website

V15S-G-PG7 Cable Plug

Cable plug, field-attachable, M12 straight, A-coded 5-pin, for cable diameter 4 - 6 mm

Key Benefits at a Glance

  • Screw terminal connection
  • Metal locking
  • Knurled nut suitable for tool assembly
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15S-G-PG7

Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 50
Degree of protectionIP67
Connectionscrew terminals for max. 0.75 mm2 / AWG 18
Cable
Sheath diameter4 ... 6 mm
Core cross section0.75 mm2 / 18 AWG max.
Mass22.94 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPA, black
Contact surfaceCuSnZn