Select Your Country

Go to global website

K-DUCT-GY-UPR-03 Profile Rail

Profile rail with UPR-03-* insert, 3 conductors, wiring comb field side, gray

Key Benefits at a Glance

  • Cable trunking with integrated Power Rail UPR-03
  • Safe spacious separation of field and control signals
  • No additional cable guides necessary
  • Provides DC supply voltage to all equipped K-System modules
  • Standard length 1.8 m (5.8 ft), simple to customize to application space
  • With end caps UPR-E, cover and mounting aids

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of K-DUCT-GY-UPR-03

Connection3 conductors
Field sidewiring comb , grey
Control sidewiring comb , grey
Supply2 Conductors
Fault output1 Conductors
Materialprofile rail: aluminum
wiring comb: plastic
Massapprox. 7.3 kg
Dimensions130 x 115.8 x 1800 mm (5 x 4.56 x 71 inch)
Height115.8 mm
Width130 mm
Length1800 mm
Designationprovided accessories:
- end caps UPR-E
- cover
- mounting aids (glide nuts and glide nut retainers)