Select Your Country

Go to global website

KHE-C01-2,2-2,0-K145 Plastic Fiber Optic

Plastic fiber optic - thru-beam

Key Benefits at a Glance

  • High flexible
  • Side light outlet enables installation when space is at a premium
  • Thread M2.6 / M4
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of KHE-C01-2,2-2,0-K145

Detection rangeSU18: 112 mm
SU18/35: 800 mm
SU19: 112 mm
Fiber optic lengthl2000 mm , adjustable
Fiber optic diameterd2.2 mm
Adapter form00
End pieceThread / cylindrical right angle
Bending radiusmin. 2 mm
Fiber configurationFvsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient temperature-55 ... 70 °C (-67 ... 158 °F)
Material
Optical faceplastic
SheathingPVC
Coreplastic
End piecemetal
Scope of deliveryFiber optic cables packaged in pairs
Device seriesSU18 ; SU18/35 ; SU19