Select Your Country

Go to global website

KFD2-ER-1.W.LB Conductive Switch Amplifier

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (Power Rail)
  • Level sensing input
  • Adjustable range 1 kΩ ... 150 kΩ
  • Relay contact output
  • Fault relay contact output
  • Adjustable time delay up to 10 s
  • Minimum/maximum control
  • Line fault detection (LFD)

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-ER-1.W.LB

Signal typeDigital Input
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr20 ... 30 V DC
Rated currentIr30 ... 40 mA
Connection sidefield side
Connectionterminals 1 (mass), 2 (min), 3 (max)
Control inputmin./max. control system: terminals 1, 2, 3
on/off control system: terminals 1, 3
Response sensitivity1 ... 150 kΩ , adjustable via potentiometer
Connection sidecontrol side
Connectionterminals 7, 8, 9; 10, 11, 12
Switching powermax. 192 W , 2000 VA
Outputrelay
Contact loading253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load
Time constant for signal damping0.5 s, 2 s, 5 s, 10 s
Input/Outputbasic insulation according to EN 50178, rated insulation voltage 253 Veff
Input/power supplybasic insulation according to EN 50178, rated insulation voltage 253 Veff
Output/power supplybasic insulation according to EN 50178, rated insulation voltage 253 Veff
Display elementsLEDs
Control elementsDIP switch
potentiometer
Configurationvia DIP switches
via potentiometer
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Low voltage
Directive 2006/95/ECEN 50178:1997
Insulation coordinationEN 50178:1997
Galvanic isolationEN 50178:1997
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Degree of protectionIP20
Connectionscrew terminals , max. 2.5 mm2
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.