Select Your Country

Go to global website

VAZ-2FK-GLAND-M20 Seal

Flat cable sleeve

Key Benefits at a Glance

  • IP65 rugged industrial housing
  • Cord grip for connection of 2 AS-Interface flat cables
  • Mounting nuts included with delivery
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-2FK-GLAND-M20

Ambient temperature-20 ... 100 °C (-4 ... 212 °F)
Degree of protectionIP65
Connection2 Flat cable
MaterialPA 6 V-2 Neoprene
InstallationM20 cable gland No O-Ring necessary to obtain IP65 seal. Crush ribs on underside of HEX will provide the seal
Dimensions
Width26.8 mm
Length45.8 mm