Select Your Country

Go to global website

V31-GM-20M-PUR Connection Cable With Socket

Connection cable with socket single-ended, M8 straight, A-coded, 4-pin, PUR cable grey

Key Benefits at a Glance

  • Degree of protection IP66 / IP68
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V31-GM-20M-PUR

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Halogen-freeIEC 60754-1
Lead-freeRoHS directive 2011/65/EU
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-20 ... 80 °C (-4 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Degree of protectionIP66 / IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 15 x cable diameter, movable installation
> 8 x cable diameter, fixed installation
Sheath stripping forcemax. 60 N / 500 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores4
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction14 x 0.15 mm ∅
LengthL20 m
Cable codeLi 9Y 11Y 4 x 0,25
Drag chain suitability
Drag chain cyclesmax. 50 / day
Motion velocitymax. 0.3 m/s
Mass456 g
Halogen-freeyes
Lead-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood
Microbial resistanceyes
Hydrolysis resistanceyes
Cable marking sleeve1x PUR transparent , fixed to cable