Select Your Country

Go to global website

V15-W-YE5M-PVC Connection Cable With Socket

Connection cable with socket, M12, 5-pin, PUR cable

Key Benefits at a Glance

  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Gold-plated and machined contacts
  • Degree of protection IP67 / IP68 / IP69K
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-W-YE5M-PVC

Number of pins5
Connection 1socket
Construction type 1angled
Threading 1M12
Connection 2cable end
Operating voltageUBmax. 125 V DC
Test voltage1000 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 105 °C (-13 ... 221 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn / Au
Contact surfaceNi/Au
BodyTPU , yellow
CablePVC
Slotted nutZinc diecast, nickel-plated
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter5.9 mm
Bending radius10 x cable Diameter:
Coloryellow
Cores5 x 0.34 mm2
LengthL5 m
Mass269 g
Flammability
Contact carrier94 V-2
Housing94 V-2
CableVW-1 flame rating from UL