Select Your Country

Go to global website

V3-GR-YE2M-PUR Connection Cable With Socket

Connection cable with socket single-ended, M8, 3-pin, PUR cable

Key Benefits at a Glance

  • Snap locking
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-GR-YE2M-PUR

Number of pins3
Connection 1socket
Construction type 1straight
Threading 1M8 snap locking
Connection 2cable end
Operating voltageUBmax. 125 V DC
Test voltage> 1500 V eff AC
Operating currentIBmax. 4 A
Volume resistance< 5 mΩ
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69k
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU , yellow
CablePUR
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 4.4 mm
Bending radius10 x cable diameter
Coloryellow
Cores3 x 0.25 mm2
LengthL2 m
Mass70 g
Flammability
Contact carrier94 V-2
Housing94 V-2
CableVW-1 flame rating from UL
NoteM8 without thread