Select Your Country

Go to global website

OMH-RL29-06 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting aid with threaded rod M10 and turnable head
  • Simple and fast mounting
  • Supplied with mounting material
  • Sturdy construction
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RL29-06

MaterialStainless steel
Dimensions
Height92 mm
Width61 mm
Length171 mm
MountingMounting accessories included
SeriesSeries 28/29