Select Your Country

Go to global website

V93-G Cable Socket

Cable socket, field-attachable, 7/8" - 16 UN2B, 3-pin

Key Benefits at a Glance

  • Screw terminal connection
  • Internal connector thread
  • Gold plated contacts
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V93-G

Connector 1
Connectionsocket
Construction type7/8 inch
Stylestraight
Lockingscrew connection
Number of pins3
Operating voltageUBmax. 600 V
Operating currentIBmax. 18 A
Volume resistance< 5 mΩ
Degree of protectionEN 60529
UL approvalcULus Listed, General Purpose
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Degree of protectionIP67
Connection1 x 7/8 inch - 16 UN2B ; Socket, straight ,
screw terminal for 14 - 22 AWG
Cable
Sheath diameter5 ... 13 mm
Core cross section2.5 mm2 / 14 AWG max.
Mass64 g
Plug connector
Screw connectionblack anodized aluminum / PVC, yellow
BodyPA, black
Contact surfacegold plated (Au)