Select Your Country

Go to global website

VBA-4E4A-G11-ZAJ/EA2L-V1 ASi Input/Output Module

G11 module, 4 inputs and 4 outputs

Key Benefits at a Glance

  • Inputs for 2-, 3-, and 4-wire sensors
  • Power supply of outputs from the external auxiliary voltage
  • Supply of sensors from AS-Interface
  • Function display for bus, external auxiliary voltage, in- and outputs
  • Red LED per channel, lights up in the event of output overload
  • Communication monitoring
  • Switchable lead breakage detection (outputs)
  • Degree of protection IP68 / IP69K
  • AS-Interface POWER24

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UL
Approval symbol
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR
  • ZH

Technical data of VBA-4E4A-G11-ZAJ/EA2L-V1

Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V3.0
ProfileS-7.A.7
IO code7
ID codeA
ID1 code7
ID2 code7
UL File NumberE223772
LED AS-i/FAULTStatus display; multi-colour LED
Green: normal operation
Red: communication fault
Flashing yellow/red: address 0
Flashing green/red: sensor supply i.e. overload or lead interruption outputs
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 4 LED yellow
LED OUTswitching state (output); 4 LED yellow/red
yellow: output active
red: output overload or lead interruption
Auxiliary voltage (output)UAUX20 ... 30 V DC PELV
Rated operating voltageUe18,0 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA (without sensors) / max. 240 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
option 2 inputs for 4-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage12 ... 31 V
Current loading capacity≤ 200 mA, overload and short-circuit protected
Input current≤ 9 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 3 mA
1 (attenuated)≥ 5 mA
Signal delay< 1 ms (input/AS-Interface)
Number/Type4 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current2 A per output
TB ≤ 40 °C: 6 A total
TB ≤ 70 °C: sum O1 + O2 max. 2 A, sum O3 + O4 max. 2 A
Input/Outputsafe isolation, rated insulation voltage 40 V DC
Output/AS-Interfacesafe isolation, rated insulation voltage 40 V DC
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions 3 shocks
10 g, 16 ms in 6 spatial directions 1000 shocks
Vibration resistance0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree3
Degree of protectionIP68 / IP69K
ConnectionAS-Interface/UAUX: M12 round connector
Inputs/outputs: M12 round connector
Material
HousingPBT PC
Mounting screwStainless steel 1.4305 / AISI 303
Mass200 g
Tightening torque, housing screws1.8 Nm
Tightening torque, cable gland0.4 Nm
Dimensions
Height35 mm
Diameter85 mm
MountingMounting plate