Select Your Country

Go to global website

UB300-18GM40-E5-V1-Y220359 Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Short design, 40 mm
  • Function indicators visible from all directions
  • Switching output
  • 5 different output functions can be set
  • Program input
  • Temperature compensation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of UB300-18GM40-E5-V1-Y220359

Sensing range35 ... 300 mm
Adjustment range50 ... 300 mm
Dead band0 ... 35 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 390 kHz
Response delayapprox. 18 ms
LED greenPower on
LED yellowindication of the switching state
flashing: program function object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 20 mA
Input type1 program input
operating distance 1: -UB ... +1 V, operating distance 2: +6 V ... +UB
input impedance: > 4,7 kΩ program pulse: ≥ 1 s
Output type1 switching output E5, PNP NO/NC, programmable
Rated operating currentIe200 mA , short-circuit/overload protected
Default settingSwitch point A1: 50 mm Switch point A2: 300 mm
Voltage dropUd≤ 3 V
Repeat accuracy≤ 1 %
Switching frequencyf≤ 26 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence± 1.5 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature10 ... 60 °C (50 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass25 g
Dimensions
Length40 mm
Diameter18 mm