Select Your Country

Go to global website

NJ40+U4+E Inductive Sensor

Key Benefits at a Glance

  • 3-wire DC
  • Surface mount
  • Sensing range 40 mm
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ40+U4+E

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn40 mm
Installationnon-flush
Output polarityDC
Assured operating distancesa0 ... 32.4 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.8
Output type3-wire
Operating voltageUB10 ... 60 V
Switching frequencyf0 ... 100 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd≤ 2.8 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 100 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
StandardsIEC / EN 60947-5-2:2004
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 60 V DC
Output Switching Current: 200 mA
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typescrew terminals
Information for connectionA maximum of two conductors with the same core cross section may be mounted on one terminal connection!
tightening torque 1.2 Nm + 10 %
Core cross sectionup to 2.5 mm2
Minimum core cross-sectionwithout wire end ferrules 0.5 mm2 , with connector sleeves 0.34 mm2
Maximum core cross-sectionwithout wire end ferrules 2.5 mm2 , with connector sleeves 1.5 mm2
Housing materialPBT/metal
Sensing facePBT
Degree of protectionIP68
Dimensions
Height55 mm
Width55 mm
Length128 mm

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.